IESNA:LM-63-2002
[TEST]P1056087
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2582
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1296.5 1286.9 1281.2 1271.7 1259.3 1242.1 1222.1 1199.2 1173.4 1144.8
1113.3 1079 1042.7 1005.5 965.4 924.4 882.5 839.5 794.7 748.9
700.2 653.5 605.8 558.1 509.4 460.8 411.2 358.7 309.1 262.4
211.8 167 124 84 47.7 17.2 0
1296.5 1302.2 1295.5 1281.2 1261.2 1237.3 1208.7 1177.2 1143.8 1106.6
1067.5 1025.6 981.7 936.8 890.1 841.4 792.8 743.2 693.6 643
592.4 540.9 490.4 439.8 390.2 341.5 293.8 248 202.2 160.3
128.8 101.1 75.4 52.5 32.4 15.3 0
1296.5 1290.8 1278.4 1254.5 1225.9 1194.4 1157.2 1116.2 1072.3 1024.6
975 921.6 867.2 811.9 756.5 700.2 645.9 592.4 540.9 488.4
438.8 391.1 344.4 301.5 257.6 225.1 197.5 172.7 147.9 125
103 83 63.9 45.8 29.6 14.3 0
1296.5 1292.7 1271.7 1242.1 1207.8 1168.7 1125.7 1076.1 1020.8 963.5
904.4 844.3 784.2 724.1 664.9 607.7 550.5 497 447.4 400.7
354.9 310.1 277.6 251.9 225.1 199.4 175.5 154.5 133.6 113.5
94.4 77.3 59.1 42.9 27.7 12.4 0
1296.5 1294.6 1277.4 1247.8 1210.6 1170.6 1121.9 1068.5 1012.2 951.1
887.2 822.3 761.3 700.2 641.1 582.9 530.4 478.9 430.3 384.5
337.7 301.5 273.8 248 221.3 197.5 174.6 153.6 133.6 113.5
95.4 77.3 60.1 42.9 27.7 13.4 0
